Overview

Description

Renesas' Cellular Cloud Connected System solution greatly simplifies the challenge of connecting your product securely to the cloud. In this design, sensor data is collected and sent to the cloud via the cellular modem or ethernet port. Our Flexible Software Package (FSP) provides a quick and versatile way to build secure, connected IoT devices using production-ready drivers, Azure® RTOS, FreeRTOS™, and other middleware stacks.

System Benefits​:

  • Rapid development of a cloud-based solution
  • RA6M5 or RX65N MCU options
  • RYZ014A CAT-M1 cellular PMOD™
  • PMOD and Arduino expansion
  • FSP with AZURE or AWS cloud/dashboard integration
  • Sensors for:
    • Humidity, temperature, pressure, and air quality
    • Heart rate, SpO2 and respiration rate
    • 2 x MEMS microphones
Image

Comparison

Applications

Applications

  • Remote monitoring
  • Health devices
  • Endpoint artificial intelligence (AI)/machine learning (ML)