Renesas' 78K0/Lx3 Group, R8C/Lx Series and RL78/L1x Series of microcontrollers (MCUs) integrate a double integral A/D converter, EEPROM data flash and LCD drive control circuit on-chip. These MCUs are also available in low-pin count versions, making them ideal for use in compact and lightweight electronic thermometer applications.

Electronic Thermometer

Related Products

Block Semiconductor Device Recommended Product Name Features
Main Controller MCU 78K0/Lx3 On-chip LCD driver, low power consumption
R8C/Lx Series
RL78/L1x Series
MCU Peripheral Op-amp READ2352JSP Full range input/output, high slew rate

descriptionDocumentation

file_downloadDownloads