Title | Information |
---|---|
Pkg. Name | PTBG0048HH-A |
Pkg. Previous Code | P48F1-75-BC2-1 |
JEITA Standard | P-TFBGA48-6x8-0.75 |
Package Status | Active |
Package Type | TFBGA |
Class | IC |
Package Code | pkg_7965 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 6mm |
Thickness | 1.19mm |
Pkg. Dimensions (mm) | 8 x 6 x 1.19 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 212 KB | |
Carrier/Package | PDF 179 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 260 KB | |
Carrier/Package | PDF 87 KB | |
6 items
|