Title | Information |
---|---|
Pkg. Name | PRQP0240KD-B |
Pkg. Previous Code | P240GN-50-MMU |
JEITA Standard | P-HFQFP240-32x32-0.50 |
Package Status | Active |
Package Type | HFQFP |
Class | IC |
Package Code | pkg_7663 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
Length | 32mm |
Width | 32mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 32 x 32 x 3.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 199 KB | |
Carrier/Package | PDF 216 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 204 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 46 KB | |
Package Outline Drawing | PDF 90 KB | |
9 items
|