Title | Information |
---|---|
Pkg. Name | PLQP0100KI-C |
Pkg. Previous Code | P100GC-50-UEU-3 |
JEITA Standard | P-LFQFP100-14x14-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_2980 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 233 KB | |
Carrier/Package | PDF 221 KB | |
Carrier/Package | PDF 187 KB | |
Carrier/Package | PDF 214 KB | |
Carrier/Package | PDF 223 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 43 KB | |
9 items
|