Title | Information |
---|---|
Pkg. Name | M8.118A |
Pkg. Previous Code | MQU |
Package Description | 8 LEAD MSOP (3.0mm), Pb-FREE |
Package Status | Active |
Package Type | MSOP |
Class | PLASTIC |
Package Code | MQU |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.00 |