Overview
Description
The V103A is primarily designed to support pixel data transmission between a video processing engine and a digital video display. The data rate supports up to SXGA resolutions and can be sued in Plasma, Rear Projector, Front Projector, CRT and LCD display applications. It can also be used in other high-bandwidth parallel data applications and provides a low EMI interconnect over low cost, low bus width cable up to several meters in length.
Features
- Wide pixel clock range support: 8 to 135MHz
- Extended operating temperature of -20 to +85C
- On chip PLL requires no external components
- Supports up to SXGA resolution
- Power down mode
- On chip PLL requires no external components
- Compatible with TIA/EIA-644 LVDS standards
- Single 3.3V supply
- 64-pin TQFP package
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 283 KB | |
End Of Life Notice | PDF 92 KB | |
Product Change Notice | PDF 87 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.