Overview
Description
Low Power Main Clock for SiS 662 style chipset
Features
- 1 - pair of differential push-pull CPU outputs
- 1 - pair of differential push-pull CPU outputs, free-running
- 4 - 0.7V differential PCIEX pairs
- 2 - 0.7V differential PCIEX_F pairs, free-running
- 1 - 0.7V differential SATA pair
- 6 - PCI (33MHz)
- 2 - PCI (33MHz), free-running
- 1 - 24/48MHz selectable output
- 2 - ZCLK
- 2 - REF, 14.318MHz
- 1 - 12MHz output
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Product Change Notice | PDF 361 KB | |
Other | PDF 61 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.