Evaluation Board SDK for the 89H64H16G3
The 89KTPES64H16G3 Evaluation Board provides an evaluation platform for the 89H64H16G3 switch. The 89KTPES64H16G3 is a vehicle to test and evaluate the functionality of...
Provides 64 PCIe Gen3 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download ZIP 42.98 MB | |
1 item
|
The 89KTPES64H16G3 Evaluation Board provides an evaluation platform for the 89H64H16G3 switch. The 89KTPES64H16G3 is a vehicle to test and evaluate the functionality of...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
FCBGA | 1156 | C | No | Tray | ||
FCBGA | 1156 | C | Yes | Tray | ||
FCBGA | 1156 | I | Yes | Tray | ||
FCBGA | 1156 | I | No | Tray | ||
FCBGA | 1156 | C | No | Tray | ||
FCBGA | 1156 | C | Yes | Tray | ||
FCBGA | 1156 | I | Yes | Tray | ||
FCBGA | 1156 | I | No | Tray | ||
FCBGA | 1156 | C | No | Tray | ||
FCBGA | 1156 | C | Yes | Tray | ||
FCBGA | 1156 | I | Yes | Tray | ||
FCBGA | 1156 | I | No | Tray |