Overview
Description
High Voltage Gate Driver with internal charge pump for Back-to-Back N-Channel MOSFET with VGD < 20V. Charge pumped to Vd + 20 V. Soft switching 1.0 V to 20 V power rail.
Features
- 12V Power supply
- Drain Voltage Range 1.0V to 20V
- Internal Gate Voltage Charge Pump
- Controlled Turn on Delay
- Controlled Turn on Slew Rate
- 2mm x 2mm TDFN-8 Package
Comparison
Applications
Applications
- Power Rail Switches
- Hot Plugging Applications
- Soft Switching
- Personal computers and Servers
- Data Communications EquipmentPin
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 292 KB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.