The 32195 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
High-performance Embedded Workshop V.4.09 User's Manual 日本語 Manual PDF 4.16 MB
High-performance Embedded Workshop HewTargetServer User's Manual 日本語 Manual PDF 1.85 MB
MAP Viewer V.3.00 User's Manual (Utility for C Compiler Package) 日本語 Manual PDF 292 KB
32192/32195/32196 Group Hardware Manual Manual PDF 5.65 MB
I/O DLL Kit User's Manual (Simulator Debugger Customizing Kit) 日本語 Manual PDF 359 KB
PDSDK COM Kit Reference Manual (Emulator/Simulator Debugger Customizing Kit) 日本語 Manual PDF 806 KB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 Manual PDF 504 KB
R0P3219TR001MRK General Information Manual (M32192 u-Engine Development Kit) 日本語 Manual PDF 1.43 MB
C/C++ Compiler Package for M32R Family V.5.00 C/C++ Compiler User's Manual 日本語 Manual PDF 1.32 MB
C/C++ Compiler Package for M32R Family V.5.00 Assembler User's Manual 日本語 Manual PDF 987 KB
M32100T5-SDI-E User's Manual (SDI Emulator System for M32R Family) 日本語 Manual PDF 660 KB
M32R-FPU Software Manual Manual PDF 586 KB
M32100T-EZ-E User's Manual (SDI Emulator System for M32R Family) 日本語 Manual PDF 422 KB
M32100T3-SDI-E User's Manual (SDI Emulator System for M32R Family) 日本語 Manual PDF 677 KB
MR32R V.3.50 Release 1 Reference Manual (Real-time OS for M32R Family) 日本語 Manual PDF 938 KB
MR32R V.3.50 Release 1 User's Manual (Real-time OS for M32R Family) 日本語 Manual PDF 790 KB
M32100T2-SDI-E User's Manual (SDI Emulator System for M32R Family) 日本語 Manual PDF 216 KB
Technical Updates
M32R/ECU Series Correction of extension connector dimension error in the M3A-2152G02 Product Standards M3A-2154G02A Product Standards and M3A-2154G02 Product Standards 日本語 Technical Update PDF 329 KB
Precautions for use of RBO (Return Bus Off) bit of the CANn control register in the M32R/ECU Series 日本語 Technical Update PDF 20 KB
Timer TIO TOD TOM TOU: About reload update timing in PWM output mode 日本語 Technical Update PDF 61 KB
TECHNICAL NEWS M32R/ECU series Usage Notes for 0 Division Instruction Technical Update PDF 15 KB
TECHNICAL NEWS M32R/ECU series Note for Cancelation of Transmit and Receive CAN Remote Frame Technical Update PDF 20 KB
TECHNICAL NEWS M32R/ECU series Note for Wait Function during Internal Flash Programming and Erase Operation Technical Update PDF 15 KB
TECHNICAL NEWS M32R/ECU Series: Note on Using Interrupts Technical Update PDF 39 KB
Application Notes & White Papers
7547 Group List of Registers 日本語 Application Note PDF 198 KB
Outputting Two Groups of 4-Bit Signals 日本語 Application Note PDF 172 KB
- DRI Special Mode Sample Program 日本語 Application Note PDF 266 KB
DRI Special Mode Sample Program 日本語 Application Note PDF 266 KB
SFR Definition File (REJ05B0692-0100) Application Note PDF 157 KB
- SFR Definition File (REJ05B0692-0100) Application Note PDF 157 KB
- Three-phase Motor Control Program Application Note PDF 404 KB
Three-phase Motor Control Program Application Note PDF 404 KB
Difference between 38C5 Group and 38D5 Group 日本語 Application Note PDF 167 KB
LIN (Local Interconnect Network): Slave Volume 日本語 Application Note PDF 118 KB
LIN (Local Interconnect Network): Master Volume 日本語 Application Note PDF 136 KB
CAN Demo Set Program 日本語 Application Note PDF 554 KB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Downloads
[Evaluation Software] C/C++ Compiler Package for M32R Family M3T-CC32R V.5.01 Release 01 日本語 Evaluation Software EXE 75.94 MB
32195 Group BSDL Ver.1.00 Model - IBIS TXT 45 KB
Emulator Debugger for M32R Family M3T-PD32RM V.3.01 Release 00 Upgrades 日本語 Upgrade - Debugger EXE 9.67 MB
- Outputting Two Groups of 4-Bit Signals - Sample Code Sample Code ZIP 156 KB
- タイマTIOの応用例(ノイズ処理入力モード) - Sample Code (rjj05b0785) Sample Code ZIP 354 KB
DRI Special Mode Sample Program - Sample Code Sample Code ZIP 238 KB
- DRI Special Mode Sample Program - Sample Code Sample Code ZIP 238 KB
- 発振停止、再発振検出機能の応用例 - Sample Code (rjj05b0709) Sample Code ZIP 287 KB
Three-phase Motor Control Program - Sample Code Sample Code ZIP 373 KB
- Three-phase Motor Control Program - Sample Code Sample Code ZIP 373 KB
- タイマTOPの応用例(連続出力モード) - Sample Code (rjj05b0783) Sample Code ZIP 313 KB
- タイマTIOの応用例(計測クリア入力モード) - Sample Code (rjj05b0784) Sample Code ZIP 341 KB
- CAN Demo Set Program - Sample Code Sample Code ZIP 590 KB
32185, 32186, 32192, 32195, 32196 Group IBIS 3.3V Ver.2.1 (2192h3vb.ibs) Model - IBIS IBS 203 KB
32185, 32186, 32192, 32195, 32196 Group IBIS 3.3V Ver.2.1 (2192_3vb.ibs) Model - IBIS IBS 203 KB
32185, 32186, 32192, 32195, 32196 Group IBIS 5V Ver.2.1 (2192h5vb.ibs) Model - IBIS IBS 215 KB
32185, 32186, 32192, 32195, 32196 Group IBIS 5V Ver.2.1 (2192_5vb.ibs) Model - IBIS IBS 216 KB
Other
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
Semiconductor Reliability Handbook 日本語 Other PDF 14.70 MB
QFN Mounting Manual 日本語, 简体中文 Other PDF 3.19 MB
High-performance Embedded Workshop V.4.09 Release Note ( R20UT2059EJ0100 ) 日本語 Release Note PDF 307 KB
MISRA C Rule Checker SQMlint V.1.03 Release 00B Release Notes 日本語 Release Note PDF 136 KB
M32100T5-SDI-E Release Notes (SDI Emulator System for M32R Family) 日本語 Release Note PDF 146 KB
M32100T-EZ-E Release Notes (SDI Emulator for M32R Family) 日本語 Release Note PDF 1.14 MB
M3T-CC32R V.5.01 Release 01 Release Notes (M32R Family C/C++ compiler package) 日本語 Release Note PDF 225 KB
I/O DLL Kit V.2.00 Release Notes (Simulator Debugger Customizing Kit) Release Note PDF 68 KB
- スタートアッププログラム例 ( rjj05b0768 ) Software & Tools - Others ZIP 446 KB
M3T-PD32RSIM V.3.01 Release 00 Release Notes (Simulator Debugger for M32R Family) 日本語 Release Note PDF 313 KB
M3T-PD32R V.5.01 Release 00 Release Notes (Emulator Debugger for M32R Family) 日本語 Release Note PDF 515 KB
M3T-PD32RM V.3.01 Release 00 Release Notes (Emulator Debugger for M32R Family) 日本語 Release Note PDF 438 KB
- SFR Definition File ( rej05b0692 ) Software & Tools - Others ZIP 172 KB
SFR Definition File ( rej05b0692 ) Software & Tools - Others ZIP 172 KB
- SFR定義ファイル ( 32185 グループ, 32186 グループ, 32192 グループ, 32195 グループ, 32196 グループ ) Software & Tools - Others ZIP 241 KB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
M32100T3-SDI-E Release Notes (SDI Emulator for M32R Family) 日本語 Release Note PDF 54 KB

Software & Tool Pages

Title Type Description Company
C/C++ Compiler Package for M32R Family [M3T-CC32R] Compiler/Assembler C/C++ Compiler package for M32R Family. Simulator debugger and High-performance Embedded Workshop included.
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
M32100T-EZ-E Emulator Emulator for M32R Family [Overseas standards compliant]. Low-end model Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
PDSDK COM Kit Other Emulators and Options Emulator/Simulator Debugger Customizing Kit Renesas
Simulator Debugger for M32R Family [M3T-PD32RSIM] Simulator Simulator Debugger for M32R Family (Note: This product is included in Compiler Package and is not available separately.)
Renesas

Boards & Kits

Part Number Title Type Company
M3A-2142G03 Pin Processing Board for M32R/ECU Starter Kit Evaluation Renesas