Overview
Description
The PS2514-1 and PS2514L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor, enabling relatively high switching speed with high load resistor of several kΩ. The PS2514-1 is in a plastic DIP (Dual In-line Package) and the PS2514L-1 is lead bending type (Gull-wing) for surface mount.
Features
- High isolation voltage (BV = 5 000 Vr.m.s.)
- High collector to emitter voltage (VCEO = 40 V)
- Guaranteed maximum switching speed (toff ≤ 25 μs @ IF = 5 mA, VCC = 5 V, RL = 5 kΩ)
- High-speed switching (ton == 15 μs TYP. @ IF = 5 mA, VCC = 5 V, RL = 5 kΩ) (toff = 15 μs TYP. @ IF = 5 mA, VCC = 5 V, RL = 5 kΩ)
- Embossed tape product: PS2514L-1-F3: 2 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) CQC approved: CQC11001056759/CQC11001056758 CQC11001056865/CQC11001057073 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 5.07 MB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Product Reliability Report | PDF 189 KB | |
Brochure | PDF 5.14 MB 日本語 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.