Title | Information |
---|---|
Pkg. Name | PWSN0006JD-A |
Pkg. Previous Code | P6E1-65-962 |
JEITA Standard | - |
Package Status | Active |
Package Type | HUSON |
Class | Dic |
Package Code | pkg_9595 |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2mm |
Width | 2mm |
Thickness | 0.75mm |
Pkg. Dimensions (mm) | 2 x 2 x 0.75 |