Title | Information |
---|---|
Pkg. Name | PRBG0636FA-A |
Pkg. Previous Code | P636F1-100-MNQ |
JEITA Standard | P-BGA636-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_8392 |
Lead Count | 636 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.43mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.43 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 255 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 78 KB | |
4 items
|