Title | Information |
---|---|
Pkg. Name | PRSP0020DC-A |
Pkg. Previous Code | FP-20DBV |
JEITA Standard | P-SOP20-7.5x12.8-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_35 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 12.8mm |
Width | 7.5mm |
Thickness | 2.65mm |
Pkg. Dimensions (mm) | 12.8 x 7.5 x 2.65 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 105 KB | |
Carrier/Package | PDF 30 KB | |
Package Outline Drawing | PDF 24 KB | |
7 items
|