Title | Information |
---|---|
Package Description | FCCSP 5.10x5.10x0.80 mm 0.40mm Pitch |
Package Status | Active |
Package Type | FCCSP |
Class | PLASTIC |
Package Code | AVG118 |
Category | G |
Lead Count | 118 |
Pb (Lead) Free | Yes |
Length | 5.1mm |
Pb Free Category | e1 SnAgCu |
Width | 5.1mm |
Thickness | 0.8mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 5.1 x 5.1 x 0.8 |