Overview
Description
The HXT42100 is a low power, Direct Modulated Laser (DML) driver for CLR / LR optical applications that supports data rates up to 28Gbps and optical reach up to 10km. In conjunction with an individual DFB laser diode, the device handles the complete digital-to-optical conversion, including a CML input stage with equalization, laser driver IBIAS, and IMOD current drive control and supervision. Designed for direct DC-coupled anode drive of the DFB laser diode for cost-effective and compact assemblies. Available in die form.
Features
- Supports Modulation / BIAS currents up to: IMOD = 60mAPP and IBIAS = 60mAPP
- 2.5 V to 3.3V Voltage Supply operation
- Programmable Input Equalization
- Input Signal Detect (SD) with Squelch
- Programmable Input Polarity Inversion
- Programmable Pulse Width Adjustment
- Programmable Laser Modulation Current Amplitude, Peaking, and Peaking Duration
- Integrated Temperature Sensor
- Interrupts with User selectable Mask control
- Laser Disable for IMOD and IBIAS
- 2-wire interface control and symmetric pad design maximize module design flexibility
- QSFP MSA Compliant
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 221 KB | |
End Of Life Notice | PDF 1.11 MB | |
End Of Life Notice | PDF 717 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.