Overview
Description
The M675S02 is a single frequency/single output SAW-based VCSO for low-jitter clock generation. The SAW (surface acoustic wave) delay line serves as a high-Q resonator and the low noise SiGe VCSO IC provides a low noise floor and low 1/f phase noise. The combination of the SAW delay line and the custom IC result in very low phase noise and jitter performance. The M675S02 is available in frequencies from 500 to 1000 MHz with a guaranteed minimum pull-range of ±120 ppm. Industry-standard Kvco (VCO Gain) provides full replacement compatibility for most designs. The M675S02 is well suited for phase-locked loop applications, clock and data recovery circuits and other timing applications in telecom and optical fiber networking systems.
Features
- Integrated SAW device
- Low phase jitter 0.2ps rms typical for the M675S02 (50kHz to 80MHz) - Design Target
- Output frequencies from 500 to 1000 MHz (Specify center frequencies at time of order)
- Industry-standard Kvco for full compatibility
- Differential 3.3V LVPECL output
- Single 3.3V power supply
- Small 5 x 7.5mm SMT (surface mount) package
- Pb-free / Compliant to EC RoHS Directive (RoHS 5/6)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Change Notice | PDF 361 KB | |
End Of Life Notice | PDF 71 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.