5V Half-Duplex RS-485 Transceivers Evaluation Board
The RTKA788152DE0000BU RS-485 evaluation board is used to evaluate the half-duplex transceivers of the RAA78815x family of RS-485 transceivers.
The RAA78815x family...
The RAA788152 5V half-duplex powered RS-485/422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.
The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps and 20Mbps with a performance that is characterized from -40 °C to +85 °C.
The RTKA788152DE0000BU RS-485 evaluation board is used to evaluate the half-duplex transceivers of the RAA78815x family of RS-485 transceivers.
The RAA78815x family...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
RAA7881522GSP#AB0 circleActive Samples Available
shopping_cart
Buy Now
|
SOICN | Tube | 3 | 1.025 | Get Samples, |
RAA7881522GSP#HB0 circleActive |
SOICN | Reel | 3 | ||
RAA7881522GSU#AB0 circleActive Samples Available
shopping_cart
Buy Now
|
MSOP | Tube | 1 | 0.9647 | Get Samples, |
RAA7881522GSU#HB0 circleActive |
MSOP | Reel | 1 |
Overview of the key features, advantages and target applications for the RAA78817x family of 3.3V RS-485/422 transceivers with +/-3kV EFT immunity and the RAA78815x family of 5V RS-485/422 transceivers with +/-5KV EFT immunity.