Overview
Description
The 5962-89764 (IDT 7134) is a high-speed 4K x 8 Dual-Port Static RAM designed to be used in systems where on-chip hardware port arbitration is not needed. This part lends itself to those systems which cannot tolerate wait states or are designed to be able to externally arbitrate or withstand contention when both sides simultaneously access the same Dual-Port RAM location. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML.
Features
- True Dual-Ported memory cells which allow simultaneous access of the same memory location
- Fully asynchronous operation from either port
- Battery backup operation—2V data retention
- TTL-compatible
- single 5V (±10%) power supply
- Available in 48-pin ceramic LCC, Flatpack and 600 mil SDBRZ packages
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.