Overview

Description

The 854S006I is a low skew, high performance 1-to-6 Differential-to-LVDS Fanout Buffer. The CLK, nCLK pair can accept most standard differential input levels. The 854S006I is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output skew characteristics make the 854S006I ideal for those clock distribution applications demanding well defined performance and repeatability.

Features

  • Six differential LVDS outputs
  • One differential clock input pair
  • CLK, nCLK pair can accept the following differential input levels: LVDS, LVPECL, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 1.7GHz
  • Translates any single ended input signal to LVDS levels with resistor bias on nCLK input
  • Output skew: 55ps (maximum)
  • Propagation delay: 850ps (maximum)
  • Additive phase jitter, RMS: 0.067ps (typical)
  • Full 3.3V or 2.5V power supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models