Overview
Description
The ISL88041 is a quad voltage-monitoring supervisor designed to monitor voltages ≥0. 7V. Low voltage detection circuitry protects the user's system from low voltage conditions, resetting the system when any of the monitored power supply voltages V1MON-V4MON fall below their respective minimum voltage thresholds. The reset signal remains asserted until all of these voltages return to proper operating levels and stabilize. Each rail's VMON point is independently adjustable by using an external resistor divider. The VMON inputs will ignore transients of less than 30µs on the monitored supplies, and the RST output is guaranteed to be valid down to VDD = 1V. The RST output is open-drain to allow ORing of multiple signals and interfacing to a wide range of logic levels. Also, the MR input allows the user to assert reset when this input is pulled low.
Features
- Quad Voltage Monitoring
- Adjustable Voltage Inputs Monitor Voltages ≥0.7V
- Active-Low RST Output
- Manual Reset Capability
- Reset Signal Valid Down to VDD = 1V
- Integrated 20kΩ Pull-Up Resistor on RST
- Glitch Immunity on Voltage Monitoring Inputs
- Pb-Free (RoHS Compliant)
Comparison
Applications
Applications
- Graphics Cards
- Multi Voltage DSPs and Processors
- µP Voltage Monitoring
- Embedded Control Systems
- Intelligent Instruments
- Medical Equipment
- Network Routers
- Portable Battery-Powered Equipment
- Set-Top Boxes
- Telecommunications Systems
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 461 KB 简体中文 | |
Product Change Notice | PDF 266 KB | |
Price Increase Notice | PDF 208 KB | |
White Paper | PDF 295 KB | |
Product Change Notice | PDF 218 KB | |
Product Change Notice | PDF 104 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.