USB to I2C Dongle
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
The P9180A is a programmable, multi-channel power management IC (PMIC) designed to meet high-performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs, and others. The P9180A is factory-programmable for application-specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN, and VDDQ (optional). The output current capability of the P9180A solution can be increased by adding our intelligent, P9148 distributed power unit (DPU).
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | Log in to Download PDF 1018 KB | |
Product Change Notice | PDF 175 KB | |
2 items
|
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Carrier Type |
Temp. Grade |
Pb (Lead) Free |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
P9180A-00NHGI circleNRND Samples Available |
VFQFPN | 100 | Tray | I | Yes | 3 | 6.066 | Get Samples, |
P9180A-00NHGI8 circleNRND Samples Available |
VFQFPN | 100 | Reel | I | Yes | 3 | Get Samples, |