Single Port, PLC Differential Line Driver Evaluation Board
The ISL15102IRZ-EVAL board uses the ISL15102 single port differential line driver for power line communication (PLC) applications. The device is designed to drive heavy...
The ISL15102 is a single port differential line driver developed for Power Line Communication (PLC) applications. The device is designed to drive heavy line loads while maintaining a high level of linearity required in Orthogonal Frequency Division Multiplexing (OFDM) PLC modem links. The ISL15102 has a disable control pin (DIS). In Disable mode, the line driver goes into Low Power mode and the outputs maintain a high impedance in the presence of high receive signal amplitude, improving TDM receive signal integrity. The ISL15102 has built-in thermal protection. When the internal temperature reaches +150°C (typical) the driver shuts down to prevent damage to the device. An internal input CM buffer maximizes the dynamic range and reduces the number of external components in the application circuit. The ISL15102 is supplied in a thermally-enhanced small footprint (4mmx5mm) 24 Ld QFN package. The ISL15102 is specified for operation across the -40°C to +105°C operating ambient temperature range.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.08 MB | |
Product Advisory | PDF 568 KB | |
Brochure | PDF 5.35 MB 日本語 | |
Product Change Notice | PDF 326 KB | |
Guide | PDF 1.07 MB | |
5 items
|
The ISL15102IRZ-EVAL board uses the ISL15102 single port differential line driver for power line communication (PLC) applications. The device is designed to drive heavy...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL15102IRZ circleActive Samples Available
shopping_cart
Buy Now
|
QFN | Tube | 1 | Get Samples, | |
ISL15102IRZ-T13 circleActive Samples Available
shopping_cart
Buy Now
|
QFN | Reel | 1 | 1.581 | Get Samples, |