Overview
Description
The ISL24201 provides an 8-bit programmable current sink that is used in conjunction with an external voltage divider and buffer amplifier to generate a voltage source that is positioned between the analog supply voltage and ground. The current sinks resolution is controlled by an external resistor, RSET, and the span of the VCOM voltage is controlled by the voltage divider resistor ratio and the source impedance of R1 and R2. This device has an 8-bit data register and 8-bit EEPROM for storing a volatile and a permanent value for its output. The ISL24201 has an I2C bus interface that is used to read and write to its registers and EEPROM. At power-up the EEPROM value is transferred to the data register and output. The ISL24201 is available in an 8 Ld 3mm x 3mm TDFN package. This package has a maximum height of 0. 8mm for very low profile designs. The ambient operating temperature range is -40°C to +85°C.
Features
- 8-bit, 256-Step, Adjustable Sink Current Output
- 4.5V to 18V Analog Supply Voltage Operating Range
- 2.25V to 3.6V Logic Supply Voltage Operating Range
- 400kHz, I2C Interface
- On-Chip 8-Bit EEPROM
- Output Guaranteed Monotonic Over-Temperature
- Pb-free (RoHS-compliant)
Comparison
Applications
Applications
- LCD Panel VCOM Generator
- Electrophoretic Display VCOM Generator
- Resistive Sensor Driver
- Low Power Current Loop
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 665 KB | |
End Of Life Notice | PDF 1.17 MB | |
Application Note | PDF 564 KB | |
Product Advisory | PDF 363 KB | |
Application Note | PDF 357 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.