Title | Information |
---|---|
Pkg. Name | PRBG1153FA-A |
Pkg. Previous Code | P1153F5-100-RN1 |
JEITA Standard | P-HBGA1153-35x35-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7699 |
Lead Count | 1153 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 3.26mm |
Pkg. Dimensions (mm) | 35 x 35 x 3.26 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 167 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 43 KB | |
Package Outline Drawing | PDF 72 KB | |
5 items
|