Title | Information |
---|---|
Package Description | CLCC 3.30x2.60x1.00 mm |
Package Status | Active |
Package Type | CLCC |
Class | HERMET |
Package Code | JA4 |
Category | G |
Lead Count | 4 |
Pb (Lead) Free | Yes |
Length | 3.3mm |
Pb Free Category | e4 Au |
Width | 2.6mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 3.3 x 2.6 x 1.0 |