Overview
Description
The ISL71444MEVAL1Z evaluation platform is designed to evaluate the ISL71444M radiation-tolerant, plastic-package 19MHz 40V quad rail-to-rail input-output, low-power operational amplifiers.
The ISL71444M contains four high speed and low power op amps designed to take advantage of its full dynamic input and output voltage range with rail-to-rail operation. By offering low power, low offset voltage and low temperature drift coupled with its high bandwidth and enhanced slew rates upwards of 50V/µs, these op amps are ideal for applications requiring both high DC accuracy and AC performance. This amplifier is designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. The ISL71444M is manufactured using Renesas' PR40, silicon on insulator (SoI), BiCMOS process. This process ensures the device is immune to a single event latch-up and provides excellent radiation tolerance, making it the ideal choice for high reliability applications in harsh radiation-prone environments.
Features
- Wide VIN range, single or dual supply operation
- ±1.35V to ±20V
- 2.7V to 40V
- Singled-ended or differential input operation with gain (G = 10V/V)
- External VREF input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
Applications
Applications
- Low Earth Orbit (LEO) applications
- High altitude avionics
- Precision instruments
- Data acquisition
- Power supply control
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 938 KB | |
Datasheet | PDF 1.06 MB | |
2 items
|
Design & Development
Software & Tools
Videos & Training
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.