LED Test PCB - 5W
The ZLED-PCB8 is a test PCB with one 5W white High Brightness (HB) LED, cascadable to one multiple LED string. It is included in select IDT kits for LED driver ICs and...
The ZLED7020KIT-D1 Demo Kit enables a quick and easy evaluation of IDT's ZLED7020 High Current 40V LED Driver w/ Internal Switch within its basic application circuit and demonstrates basic layout guidelines, which are critical with any switching regulator to minimize radiated EMI. The kit includes the ZLED7020-D1 Demo Board, which provides a standard 4-pin terminal connector to allow the user to easily connect and supply an LED board. The Demo Board power supply is provided via a standard MR16 connector. The board also has two LED power pads (LED+ and LED-) to provide more flexibility in supplying a power LED or LED string. A 33
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 253 KB | |
1 item
|
The ZLED-PCB8 is a test PCB with one 5W white High Brightness (HB) LED, cascadable to one multiple LED string. It is included in select IDT kits for LED driver ICs and...
Buy / Sample |
|
---|---|
Part Number | |
ZLED7020KITD1V2P0 circleObsolete |