ADC1610S125F1 Demo board, LVCMOS output
IDT's ADC1610S125F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data-acquisition board can be...
The ADC1610S125HN is a single channel 16-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at a sample rate of 125 Msps. Pipelined architecture and output error correction ensure the ADC1610S125HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 3 V source, it can handle output logic levels from 1.8 V to 3.3 V in CMOS mode, because of a separate digital output supply. It supports the Low Voltage Differential Signaling (LVDS) Double Data Rate (DDR) output standard. An integrated Serial Peripheral Interface (SPI) allows the user to easily configure the ADC. The device also includes a programmable gain amplifier with a flexible input voltage range.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 348 KB | |
End Of Life Notice | PDF 528 KB | |
2 items
|
IDT's ADC1610S125F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data-acquisition board can be...
IDT's ADC1610S125F2 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output. A data-acquisition board can be...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
VFQFPN | 40 | I | Yes | Tray | ||
VFQFPN | 40 | I | Yes | Reel |