Title | Information |
---|---|
Pkg. Name | PTSP0014JA-C |
Pkg. Previous Code | TTP-14DBV |
JEITA Standard | P-TSSOP14-4.4x5-0.65 |
Package Status | Active |
Package Type | TSSOP |
Class | IC |
Package Code | pkg_699 |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 4.4mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 5 x 4.4 x 1.1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 127 KB | |
Package Outline Drawing | PDF 23 KB | |
4 items
|