Title | Information |
---|---|
Pkg. Name | PVQN0028KA-A |
Pkg. Previous Code | P28K9-50-3FE-2 |
JEITA Standard | P-VQFN28-5x5-0.50 |
Package Status | Active |
Package Type | VQFN |
Class | IC |
Package Code | pkg_3421 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.95mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.95 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 185 KB | |
Carrier/Package | PDF 208 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
Package Outline Drawing | PDF 43 KB | |
4 items
|