Title | Information |
---|---|
Pkg. Name | M28.173 |
Pkg. Previous Code | MNE |
Package Description | 28 LEAD TSSOP (4.4MM) |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code | MNE |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 9.7mm |
Width | 4.39mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 9.70 x 4.39 x 0.00 |