Title Information
Pkg. Name D16.3
Pkg. Previous Code H1D
Package Description 16 LD SBDIP, SOLDER SEAL
Package Status Active
Package Type SBDIP
Class HERMETIC
Package Code H1D
Category HERMETIC
Lead Count 16
Pb (Lead) Free Yes
Length 20.32mm
Width 7.49mm
Thickness 2.41mm
Pitch 2.54mm
Pkg. Dimensions (mm) 20.32 x 7.49 x 2.41

Documentation

Type Title Date
Package Outline Drawing PDF 13 KB
1 item