Title | Information |
---|---|
Package Description | FPACK 24.00x24.00x2.00 mm 1.27mm Pitch |
Package Status | Active |
Package Type | FPACK |
Class | HERMET |
Package Code | FP68 |
Category | NP |
Lead Count | 68 |
Pb (Lead) Free | No |
Length | 24mm |
Pb Free Category | e0 |
Width | 24mm |
Thickness | 2mm |
Peak Reflow Temp | 240°C |
Pitch | 1.27mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 24.0 x 24.0 x 2.0 |