Title | Information |
---|---|
Pkg. Name | F18.3 |
Pkg. Previous Code | FCC |
Package Description | 18 LD CERDIP |
Package Status | Active |
Package Type | CERDIP |
Class | HERMETIC |
Package Code | FCC |
Category | HERMETIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
Length | 22.61mm |
Width | 7.32mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 22.61 x 7.32 x 0.00 |