Overview
Description
The iW1796 is a 27W output, high-performance AC/DC RapidCharge™ power supply controller that integrates Renesas' XM-Comm technology, eliminating all optocouplers from travel adapters to reduce cost and improve reliability. The device comes in an SOT23-6 package, reducing the total solution size for space-sensitive travel adapter applications. The device can support Qualcomm® Quick Charge™ 3.0 and 2.0 and other rapid charging protocols.
It is optimized to work with Renesas' iW662 secondary-side synchronous rectifier controller and rapid charge interface IC. The iW662 IC uses XM-Comm technology to transmit all necessary information via an optocoupler to the iW1796, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.
A full array of protection features includes Renesas' advanced fault control technology to address soft short circuits in charger cables and connectors without latching off the output.
Qualcomm® Quick Charge™ is a product of Qualcomm Technologies, Inc.
Features
- Output Power – 27W
- Optimized to Work with iW662 to Support Multiple RapidCharge Protocols:
- Qualcomm Quick Charge 3.0
- Qualcomm Quick Charge 2.0
- XM-Comm - Proprietary Secondary-To-Primary Digital Communication via Power Transformer:
- Reduces BOM and Significantly Simplifies Design
- Handles All Rapid Charging Information
- SOT23-6 Package – Reduces Solution Size
- High Resolution – 10mV Step Capable up to 21V
- Ideal for USB PD Programmable Power Supply (PPS) and Other Protocols
- Ultra-Low No-Load Power Consumption
- <75mW with Ample Margin at 230VAC
- <20mW with External Active Start-Up Circuit
- Robust Protection Features
- Output Overvoltage Protection
- Overcurrent Protection
- Advanced Fault Control Technology
- Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power without Needing a Latch
Comparison
Applications
Applications
- RapidCharge AC/DC Power Adapters for Smartphones, Tablets and Other Mobile Devices Using Qualcomm Quick Charge 3.0, 2.0 and other Protocols
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 589 KB | |
Brochure | PDF 5.49 MB 日本語 | |
Datasheet | PDF 1.28 MB | |
Other | ZIP 3.56 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.