High-Speed USB 2.0 (480Mbps) Multiplexer or Switch Evaluation Board
The ISL54225IRTZEVAL1Z evaluation board is used to evaluate the ISL54225 Single Pole/Double Throw (SPDT) multiplexer.
The ISL54225IRTZEVAL1Z board includes USB...
The ISL54225 is a single supply dual 2:1 multiplexer that can operate from a single 2.7V to 5.25V supply. It contains two Single Pole/Double Throw (SPDT) switches configured as a DPDT. The part was designed for switching or routing of USB High-Speed signals and/or USB Full-Speed signals in portable battery-powered products. The 6.5Ω switches were specifically designed to pass USB High-Speed/Full-Speed data signals. They have high bandwidth and low capacitance to pass USB High-Speed data signals with minimal distortion. The ISL54225 has OVP circuitry on the D-/D+ COM pins that opens the USB in-line switches when the voltage at these pins exceeds 3.8V (typ.) or goes negative by -0.5V (typ.). It isolates fault voltages up to +5.25V or down to -5V from getting passed to the other side of the switch, thereby protecting the USB transceivers. The digital logic inputs are 1.8V logic compatible when operated with a 2.7V to 3.6V supply. The ISL54225 has an output enable pin to open all the switches. It can be used to facilitate proper bus disconnect and connection when switching between the USB sources. The ISL54225 is available in 10 Ld 1.8mm x 1.4mm µTQFN and 10 Ld TDFN packages. It operates over a temperature range of -40 °C to +85 °C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.08 MB | |
Product Advisory | PDF 414 KB | |
Product Change Notice | PDF 205 KB | |
3 items
|
The ISL54225IRTZEVAL1Z evaluation board is used to evaluate the ISL54225 Single Pole/Double Throw (SPDT) multiplexer.
The ISL54225IRTZEVAL1Z board includes USB...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL54225IRTZ circleObsolete
shopping_cart
Buy Now
|
TDFN | Tube | 4000 | |
ISL54225IRTZ-T circleObsolete |
TDFN | Reel | 6000 | |
ISL54225IRUZ-T circleObsolete
shopping_cart
Buy Now
|
uTQFN | Reel | 3000 | |
ISL54225IRUZ-T7A circleObsolete |
uTQFN | Reel | 250 |