ISL6745ALEVAL3Z

TRIAC Dimmer Compatible High Brightness White LED Driver Evaluation Board

Description

 

The ISL6745EVAL1Z evaluation board utilizes Renesas' double-ended voltage-mode PWM controller ISL6745A for half-bridge converters with secondary side synchronous rectification. The voltage mode PWM controller ISL6745 is a 10 Ld MSOP device.

The input of the evaluation board ranges from 36V to 75V, and the output voltage is regulated to 12V with a maximum load current of 10A. Planar transformers and inductors are used. The triple-output linear regulator ISL6720A is used to provide bias for the primary side controller and drivers.

 

Key Features

  • Input voltage: 36V ~ 75V
  • Output voltage: 12V
  • Output power: 120W
  • Output voltage ripple: 50mV
  • Efficiency: about 90% at full load rated input voltage

Applications

  • Half-bridge converters
  • Full-bridge converters
  • Line-regulated bus converters
  • AC/DC power supplies
  • Telecom, datacom, and file server power

ISL6745EVAL1Z Half Bridge Converter Evaluation Board

ISL6745EVAL1Z Half Bridge Converter Evaluation Board

Related Products

ISL6745

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6745ALEVAL3Z Mass Production Renesas $165.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.