Image
The Renesas Zero Bus Turnaround (ZBT) parts are designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads.
Density (Kb) |
Bus Width (bits) |
Core Voltage (V) |
Pkg. Code |
Organization |
I/O Voltage (V) |
I/O Frequency (MHz) |
Temp. Range |
Architecture |
Output Type |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
2.5V 512K X 36 ZBT Synchronous 2.5V I/O PipeLine SRAM | 18432 | 36 | 2.5 | PKG100 | 512K x 36 | 2.5 | 133, 166 | -40 to 85°C, 0 to 70°C | ZBT | Pipelined | 39.87 | |
2.5V 1M X 18 ZBT Synchronous 2.5V I/O PipeLine SRAM | 18432 | 18 | 2.5 | PKG100 | 1024K x 18 | 2.5 | 133, 166, 200 | -40 to 85°C, 0 to 70°C | ZBT | Pipelined | 17.89 | |
2.5V 1M x 18 ZBT Synchronous 2.5V I/O Flow-through SRAM | 18432 | 18 | 2.5 | PKG100 | 1024K x 18 | 2.5 | -40 to 85°C | ZBT | Flowthrough | 33.15 | ||
3.3V 128Kx36 ZBT Synchronous PipeLined SRAM with 2.5V I/O | 4608 | 36 | 3.3 | BG119 | 128K x 36 | 2.5 | 133, 166 | 0 to 70°C | ZBT | Pipelined | 9.472 | |
3.3V 128Kx36 ZBT Synchronous PipeLined SRAM with 3.3V I/O | 4608 | 36 | 3.3 | BG119, BQ165, BQG165 | 128K x 36 | 2.5 | 100, 133, 166 | -40 to 85°C, 0 to 70°C | ZBT | Pipelined | 7.789 | |
3.3V 128Kx36 ZBT Synchronous Flow-Through SRAM with 3.3V I/O | 4608 | 36 | 3.3 | PKG100 | 128K x 36 | 2.5 | -40 to 85°C | ZBT | Flowthrough | 8.462 | ||
3.3V 256K x 18 ZBT Synchronous PipeLined SRAM w/3.3V I/O | 4608 | 18 | 3.3 | PKG100 | 256K x 18 | 2.5 | 133 | -40 to 85°C | ZBT | Pipelined | 9.034 | |
3.3V 128K x 36 ZBT Synchronous PipeLined SRAM | 4608 | 36 | 3.3 | PKG100 | 128K x 36 | 2.5 | 133 | -40 to 85°C | ZBT | Pipelined | 9.932 | |
3.3V 128K x 36 ZBT Synchronous Flow-Through SRAM | 4608 | 36 | 3.3 | PKG100 | 128K x 36 | 2.5 | 100 | -40 to 85°C, 0 to 70°C | ZBT | Flowthrough | 7.215 | |
3.3V 256K X 36 ZBT Synchronous 3.3V I/O PipeLined SRAM | 9216 | 36 | 3.3 | BQG165, PKG100 | 256K x 36 | 2.5 | 100, 133, 150 | -40 to 85°C, 0 to 70°C | ZBT | Pipelined | 9.103 | |
3.3V 256K x 36 ZBT Synchronous 3.3V I/O Flowthrough SRAM | 9216 | 36 | 3.3 | BG119, BQ165, BQG165, PKG100 | 256K x 36 | 2.5 | -40 to 85°C, 0 to 70°C | ZBT | Flowthrough | 13.98 | ||
3.3V 512K x 18 ZBT Synchronous 3.3V I/O PipeLined SRAM | 9216 | 18 | 3.3 | BQ165, BQG165, PKG100 | 512K x 18 | 2.5 | 133, 150 | -40 to 85°C, 0 to 70°C | ZBT | Pipelined | 11.06 | |
3.3V 512K x 18 ZBT Synchronous 3.3V I/O Flowthrough SRAM | 9216 | 18 | 3.3 | BQG165, PKG100 | 512K x 18 | 2.5 | -40 to 85°C, 0 to 70°C | ZBT | Flowthrough | 21.77 |