Title | Information |
---|---|
Package Name | TLBG0093GA-A |
Package Previous Code | P93F9-80-CR2 |
JEITA Standard | T-LFBGA93-9x12-0.80 |
Package Status | Active |
Package Type | T-LFBGA |
Class | IC |
Package Code | pkg_8363 |
Lead Count | 93 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 9mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 12 x 9 x 1.4 |