Title | Information |
---|---|
Pkg. Name | PRQJ0084DB-A |
Pkg. Previous Code | CP-84 |
JEITA Standard | P-QFJ84-29.28x29.28-1.27 |
Package Status | Active |
Package Type | QFJ |
Class | IC |
Package Code | pkg_146 |
Lead Count | 84 |
Pb (Lead) Free | Yes |
Length | 29.28mm |
Width | 29.28mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 29.28 x 29.28 x 4.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 104 KB | |
Carrier/Package | PDF 107 KB | |
Carrier/Package | PDF 78 KB | |
Carrier/Package | PDF 30 KB | |
Carrier/Package | PDF 43 KB 日本語 | |
Package Outline Drawing | PDF 24 KB | |
7 items
|