Overview
Description
The 82V3398 is an integrated, single-chip solution for the Synchronous Equipment Timing Source (SETS) for Stratum 3, 4E, 4, SMC, EECOption1, EEC-Option2 clocks in SONET/SDH/Synchronous Ethernet equipment, DWDM, and wireless base stations. The device consists of a high-quality and configurable DPLL to provide a system clock for node timing synchronization within a SONET/SDH/Synchronous Ethernet network.
Features
- Integrated single-chip solution for Synchronous Equipment Timing Source, including Stratum 3, 4E, 4, SMC, EEC-Option 1, and EEC-Option 2 clocks
- Hitless reference switching to minimize DPLL output phase transients
- Programmable input-to-output phase offset adjustment
- Provides 6 output clocks from 1Hz (1PPS) to 644.53125MHz
- Provides 6 input clocks from 1Hz (1PPS) to 625MHz
- Internal DCO controlled by an external processor for IEEE 1588 clock generation
- Free-Run, Locked, and Holdover modes
- Automatic hitless selected input clock switch on clock failure
- 2kHz, 4kHz, 8kHz, or 1PPS frame sync input, 2kHz, 8kHz, or 1PPS frame sync output
- Output clocks for BITS, GPS, 3G, GSM, etc.
- PECL/LVDS and CMOS input/output technologies
- Master/Slave feature for system protection against single-chip failure
Comparison
Applications
Applications
- 1 Gigabit Ethernet and 10 Gigabit Ethernet
- BITS/SSU
- SMC/SEC (SONET/SDH)
- DWDM cross-connect and transmission equipment
- Synchronous Ethernet equipment
- Central office timing source and distribution
- Core and access IP switches/routers
- Gigabit and Terabit IP switches/routers
- IP and ATM core switches and access equipment
- Cellular and WLL base station node clocks
- Broadband and multi-service access equipment
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.