Overview
Description
RX220 MCU running at 32 MHz enables medium system response of the vector controlled algorithm. The Field Oriented Algorithm enables to control the motor speed, torque in a sensorless techniques in any load conditions. Furthermore, the RX220 MCUs are able to control a single 3-phase Permanent Magnet motor and fully manage a complex equipment. Finally, the PC GUI & embedded software enable the auto-tuning of PI current coefficient & automatic motor parameters identification.
Additional Support
Features
- Memory Footprint: 24 KB Flash / 3 KB RAM
- PWM Frequency: 16 kHz
- Control loop Frequency: 8 kHz
- CPU time available: 45%
- Auto-tuning PI current: Enable by default
- Motor calibration: Enable by default
- Flux weakening algorithm: Enable by default
- Voltage bus monitoring: Enable by default
- Fail-safe mechanism: Enable by default
Applications
Applications
- Air Conditioner
- Electric Fan
- Industrial Drive
- Refrigerator
- Washing Machine
- Drone
- Printer
- MFP
- E-Bike
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 3.70 MB | |
Schematic | PDF 119 KB | |
Presentation | PDF 965 KB | |
3 items
|