ISL78226EVKIT1Z

6-Phase 12V/48V Bidirectional Synchronous PWM Controller Evaluation Kit

Description

The ISL78226 software enables control and observation of register settings and functional status of the controller. It works primarily via a USB to I2C interface dongle. This dongle also enables logic (GPIO) control of discrete pins of the controller. This software allows the user to interact and evaluate all aspects of the ISL78226 PWM controller.

It is designed to enable the user to quickly test out register settings and mode selections. There are approximately 60 control selections that are programmable at the register hex level or from user selectable combo controls in the GUI. The software can also poll 70 plus alert and operation indicators.

The evaluation kit contains:

  • ISL78226EVAL1Z REV A evaluation board
  • ISLUSBADAPT-EVZ REV A USB to I2C interface kit
  • USB cable, I2C  cable (4 wires), and GPIO cable (11 wires)

This board can be used to boost 12V to 48V or buck from 48V to 12V. The software GUI enables the user to program fault conditions and control the status of the board.

Software Key Features

  • I2C /PMBus compatible digital interface
  • read/write registers via direct hex or human translated interface elements
  • Quick access control of EN and PWM_EN Enable pins
  • Functional combo box selection of over 60 control register setting selections
  • Direct hex read of fault and status registers
  • Functional display of faults and operating status
  • File-based save and recall of control register values
  • User selectable automatic startup options

Applications

  • Automotive 12V to 48V bidirectional DC/DC
  • Bidirectional DC/DC for smart grid

ISL78226EVAL1Z 12V to 48V Bidirectional Evaluation Board

ISL78226EVAL1Z 12V to 48V Bidirectional Evaluation Board

Related Products

ISL78226

Related Videos

5:41
The ISL78226 is the first 6-phase bidirectional PWM controller for buck and boost power conversions between 12V and 48V automotive buses.
5:57
Learn how to install and set-up the GUI software and connect the hardware before testing the ISL78226EVAL1Z.
13:59
This demonstration presents phase dropping and digital and analog tracking using the ISL78226EVKIT1Z board and GUI software.
18:24
Introducing the ISL78226, 6-Phase bidirectional DC/DC controller for automotive 12V - 48V power supply systems.
5:41
The ISL78226 is the first 6-phase bidirectional PWM controller for buck and boost power conversions between 12V and 48V automotive buses.
5:57
Learn how to install and set-up the GUI software and connect the hardware before testing the ISL78226EVAL1Z.
13:59
This demonstration presents phase dropping and digital and analog tracking using the ISL78226EVKIT1Z board and GUI software.
18:24
Introducing the ISL78226, 6-Phase bidirectional DC/DC controller for automotive 12V - 48V power supply systems.
5:41
The ISL78226 is the first 6-phase bidirectional PWM controller for buck and boost power conversions between 12V and 48V automotive buses.
5:57
Learn how to install and set-up the GUI software and connect the hardware before testing the ISL78226EVAL1Z.
13:59
This demonstration presents phase dropping and digital and analog tracking using the ISL78226EVKIT1Z board and GUI software.
18:24
Introducing the ISL78226, 6-Phase bidirectional DC/DC controller for automotive 12V - 48V power supply systems.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL78226EVKIT1Z Mass Production Renesas $850.00 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.