Overview
Description
The JM38510/12206BGA is the JAN version of the HA2-2520. HA-2520, HA-2522, and HA-2525 comprise a series of operational amplifiers delivering an unsurpassed combination of specifications for slew rate, bandwidth, and settling time. These dielectrically isolated amplifiers are controlled at closed-loop gains greater than three without external compensation. In addition, these high-performance components also provide low offset current and high input impedance. 120V/μs slew rate and 200ns (0.2%) settling time of these amplifiers make them ideal components for pulse amplification and data acquisition designs. These devices are valuable components for RF and video circuitry requiring up to 20MHz gain bandwidth and 2MHz power bandwidth. For accurate signal conditioning designs the HA-2520, HA-2522, and HA-2525’s superior dynamic specifications are complemented by 10nA offset current, 100MΩ input impedance and offset trim capability.
Features
- High slew rate: 120V/μs
- Fast settling: 200ns
- Full power bandwidth: 2MHz
- Gain bandwidth (AV ≥ 3): 20MHz
- High input impedance: 100MΩ
- Low offset current: 10nA
- Compensation pin for unity gain capability
- Pb-free PDIP available (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Other |
Standard Microcircuit Drawing MIL-M-38510/122C (HA-2500/883, HA-2510/883, HA-2520, HA-2600, HA-2620)
|
|
Brochure | PDF 5.02 MB | |
Application Note | PDF 564 KB | |
Product Advisory | PDF 282 KB | |
Product Advisory | PDF 499 KB | |
Product Advisory | PDF 67 KB | |
Application Note | PDF 357 KB | |
Application Note | PDF 843 KB | |
Application Note | PDF 338 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.