Title | Information |
---|---|
Pkg. Name | PRQP0080GH-A |
Pkg. Previous Code | S80G-80-02-3 |
JEITA Standard | P-QFP80-14x20-0.80 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_8133 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 20 x 14 x 3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 211 KB | |
Package Outline Drawing | PDF 12 KB | |
5 items
|