Overview

Description

The M2004-02 is a Voltage Controlled SAW Oscillator (VCSO) based clock generator PLL designed for clock frequency translation and jitter attenuation in a high-speed data communications system. The clock multiplication ratio and output divider ratio are pin selectable. External loop components allow the tailoring of PLL loop response.

Features

  • Ideal for OC-48/192 data clock
  • Integrated surface acoustic wave (SAW) delay line
  • VCSO frequency from 300MHz to 700MHz (Specify VCSO center frequency at time of order)
  • Low phase jitter of < 0.5ps RMS, typical (12kHz to 20MHz or 50kHz to 80MHz)
  • Pin-selectable configuration
  • Reference clock inputs support differential LVDS, LVPECL, as well as single-ended LVCMOS, LVTTL
  • Industrial temperature available
  • Single 3.3V power supply
  • Small 9mm x 9mm surface mount package

Comparison

Applications

Documentation

Type Title Date
Product Change Notice PDF 361 KB
End Of Life Notice PDF 71 KB
2 items

Design & Development

Models