ADC1003S030 demo board
Our ADC demo board is suitable for dynamic performance evaluations. A data-acquisition board can be used during design and prototype to analyze ADC performance.
The ADC1003S030/040/050 are a family of 10-bit high-speed low-power Analog-to-Digital Converters (ADC) for professional video and other applications. They convert the analog input signal into 10-bit binary-coded digital words at a maximum sampling rate of 50 MHz. All digital inputs and outputs are Transistor-Transistor Logic (TTL) and CMOS compatible, although a low-level sine wave clock input signal is allowed. The device includes an internal voltage reference regulator. If the application requires that the reference is driven via external sources the recommendation is to use one of the ADC1004S030/040/050 family.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 476 KB | |
End Of Life Notice | PDF 538 KB | |
2 items
|
Our ADC demo board is suitable for dynamic performance evaluations. A data-acquisition board can be used during design and prototype to analyze ADC performance.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
SSOP | 28 | I | Yes | Reel |