Blue-violet laser light sources are ideal for industrial applications such as precision measurement by laser displacement meters, detectors (sensors), CTP printers, lithography, and phosphor excitation.
The NV4V31MF and NV4V31SF blue-violet laser diodes achieve a high optical power output of 175mW (CW) at up to 85 °C. Both provide excellent linearity from low to high output at high temperatures and reduce the unevenness of beam divergence.
The NV4V41SF is a high-output blue-violet laser diode that achieves a high optical power output of 600mW (CW) at up to 30 °C.
NV4V31SF
- Wavelength λp = 405nm
- High output Po = 175mW, CW
- High operating temperature
Tc = -5 °C to +85 °C - Single transverse mode
- φ 5.6mm CAN
NV4V31MF
- Wavelength λp = 405nm
- High output Po = 175mW, CW
- High operating temperature
Tc = -5 °C to +85 °C - Single transverse mode
- φ 3.8mm small CAN
NV4V41SF
- Wavelength λp = 405nm
- High output Po = 600mW, CW
- Multiple transverse mode
- φ 5.6mm CAN